
Series |
N/A LM654600 |
Cone Part Number |
N/A LM654640D |
Cup Part Number |
N/A LM654610 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 10.7500 in273.050 mm |
D - Cup Outer Diameter |
N/A 14.9960 in380.898 mm |
B - Double Cone Width |
N/A 4.6250 in117.475 mm |
C - Cup Width |
N/A 1.9375 in49.213 mm |
T - Bearing Width across Cups |
N/A 4.6250 in117.475 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
da - Cone Frontface Backing Diameter |
N/A 11.54 in293 mm |
Db - Cup Backface Backing Diameter |
N/A 14.02 in356.11 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.08 in2 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 42100 lbf187000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 283000 lbf1260000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 73300 lbf326000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 31100 lbf138000 N |