
Series |
N/A LM665900 |
Cone Part Number |
N/A LM665949DW |
Cup Part Number |
N/A LM665911 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 15.1875 in385.763 mm |
D - Cup Outer Diameter |
N/A 20.2500 in514.350 mm |
B - Double Cone Width |
N/A 6.0000 in152.400 mm |
C - Cup Width |
N/A 2.5 in63.5 mm |
T - Bearing Width across Cups |
N/A 5.9999 in152.397 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.13 in3.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.530 in13.46 mm |
da - Cone Frontface Backing Diameter |
N/A 16.1 in409 mm |
Db - Cup Backface Backing Diameter |
N/A 18.58 in471.93 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.18 in4.6 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 78900 lbf351000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 530000 lbf2360000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 137000 lbf611000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 56500 lbf251000 N |