
Series |
N/A LM742700 |
Cone Part Number |
N/A LM742749DW |
Cup Part Number |
N/A LM742714 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A LM742749DW-90064 LM742749DW-90073 LM742749DW-90074 |
d - Bore |
N/A 8 1/2 in215.900 mm |
D - Cup Outer Diameter |
N/A 11.3750 in288.925 mm |
B - Double Cone Width |
N/A 3.3750 in85.725 mm |
C - Cup Width |
N/A 1.3750 in34.925 mm |
T - Bearing Width across Cups |
N/A 3.3749 in85.722 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.09 in2.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
da - Cone Frontface Backing Diameter |
N/A 9.03 in229.36 mm |
Db - Cup Backface Backing Diameter |
N/A 10.51 in266.95 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.12 in3 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 25000 lbf111000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 168000 lbf748000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 43600 lbf194000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 20600 lbf91800 N |