
Series |
N/A LM761600 |
Cone Part Number |
N/A LM761648DW |
Cup Part Number |
N/A LM761610 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A LM761648DW-90029 |
d - Bore |
N/A 13 7/16 in341.313 mm |
D - Cup Outer Diameter |
N/A 17.9960 in457.098 mm |
B - Double Cone Width |
N/A 4.8125 in122.238 mm |
C - Cup Width |
N/A 1.9375 in49.213 mm |
T - Bearing Width across Cups |
N/A 4.8124 in122.235 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
da - Cone Frontface Backing Diameter |
N/A 14.13 in359 mm |
Db - Cup Backface Backing Diameter |
N/A 17.01 in432.10 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.07 in1.8 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 53400 lbf237000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 358000 lbf1590000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 92900 lbf413000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 43200 lbf192000 N |