
Series |
N/A LM767700 |
Cone Part Number |
N/A LM767749DGW |
Cup Part Number |
N/A LM767710 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Note |
N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components. |
d - Bore |
N/A 16.0000 in406.400 mm |
D - Cup Outer Diameter |
N/A 21.5000 in546.1 mm |
B - Double Cone Width |
N/A 5.4375 in138.113 mm |
C - Cup Width |
N/A 2.1250 in53.975 mm |
T - Bearing Width across Cups |
N/A 5.4374 in138.110 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.250 in6.4 mm |
da - Cone Frontface Backing Diameter |
N/A 16.81 in427 mm |
Db - Cup Backface Backing Diameter |
N/A 20.08 in510.00 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.22 in5.6 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 76400 lbf340000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 513000 lbf2280000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 133000 lbf592000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 62000 lbf276000 N |