
Series |
N/A M224700 |
Cone Part Number |
N/A M224749D |
Cup Part Number |
N/A M224711 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Note |
N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components. |
d - Bore |
N/A 4.7500 in120.650 mm |
D - Cup Outer Diameter |
N/A 6.7812 in172.242 mm |
B - Double Cone Width |
N/A 2.6875 in68.263 mm |
C - Cup Width |
N/A 1.0938 in27.783 mm |
T - Bearing Width across Cups |
N/A 2.6250 in66.675 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.03 in0.800 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.52 mm |
da - Cone Frontface Backing Diameter |
N/A 5.08 in129 mm |
Db - Cup Backface Backing Diameter |
N/A 6.38 in162.05 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.04 in1 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 14200 lbf63400 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 95700 lbf426000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 24800 lbf110000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 8110 lbf36100 N |