
Series |
N/A M231600 |
Cone Part Number |
N/A M231649D |
Cup Part Number |
N/A M231610V |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Note |
N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components. |
d - Bore |
N/A 6 in152.400 mm |
D - Cup Outer Diameter |
N/A 8.75 in222.250 mm |
B - Double Cone Width |
N/A 3.3125 in84.138 mm |
C - Cup Width |
N/A 1.3750 in34.925 mm |
T - Bearing Width across Cups |
N/A 3.3124 in84.135 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.52 mm |
da - Cone Frontface Backing Diameter |
N/A 6.475 in164.5 mm |
Db - Cup Backface Backing Diameter |
N/A 8.15 in207.01 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.09 in2.3 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 21900 lbf97600 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 147000 lbf656000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 38200 lbf170000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 12500 lbf55600 N |