
Series |
N/A M244200 |
Cone Part Number |
N/A M244249DGW |
Cup Part Number |
N/A M244210XX |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Note |
N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components. |
d - Bore |
N/A 8.6875 in220.663 mm |
D - Cup Outer Diameter |
N/A 12.3750 in314.325 mm |
B - Double Cone Width |
N/A 4.5625 in115.888 mm |
C - Cup Width |
N/A 1.9375 in49.213 mm |
T - Bearing Width across Cups |
N/A 4.5624 in115.885 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
da - Cone Frontface Backing Diameter |
N/A 9.25 in235 mm |
Db - Cup Backface Backing Diameter |
N/A 11.54 in293.12 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.14 in3.6 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 40500 lbf180000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 272000 lbf1210000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 70500 lbf314000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 23100 lbf103000 N |