Print Back
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Specifications

Series

N/A M244200

Cone Part Number

N/A M244249DXX

Cup Part Number

N/A M244210

Design Unit

N/A Inch

Cage Material

N/A Stamped Steel

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Dimensions

d - Bore

N/A 8.6875 in220.663 mm

D - Cup Outer Diameter

N/A 12.3750 in314.325 mm

B - Double Cone Width

N/A 4.5625 in115.888 mm

C - Cup Width

N/A 1.9375 in49.213 mm

T - Bearing Width across Cups

N/A 4.5624 in115.885 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.06 in1.5 mm
r - Cup Backface "To Clear" Radius2 N/A 0.130 in3.30 mm

da - Cone Frontface Backing Diameter

N/A 9.25 in235 mm

Db - Cup Backface Backing Diameter

N/A 11.54 in293.12 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.14 in3.6 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 N/A 46500 lbf207000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 312000 lbf1390000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 80900 lbf360000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 26500 lbf118000 N

Factors

K - Factor7 N/A 1.76
e - ISO Factor8 N/A 0.33
Y1 - ISO Factor9 N/A 2.03
Y2 - ISO Factor10 N/A 3.02
Cg - Geometry Factor11 N/A 0.136

Spacer

Note

N/A Spacer shows standard nominal .01 radii, actual bearing may vary
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 Geometry constant for Lubrication Life Adjustment Factor a3l.