Print Back
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Specifications

Series

N/A M252300

Cone Part Number

N/A M252349D

Cup Part Number

N/A M252310

Design Unit

N/A Inch

Cage Material

N/A Stamped Steel

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Related Assembly Number(s)

N/A M252349D-90028 M252349D-90145 M252349D-90159 M252349D-902C2 M252349D-902D8 M252349D-902D9 M252349D-904C3

Dimensions

d - Bore

N/A 10.6250 in269.875 mm

D - Cup Outer Diameter

N/A 15.0000 in381.000 mm

B - Double Cone Width

N/A 5.3750 in136.525 mm

C - Cup Width

N/A 2.2500 in57.150 mm

T - Bearing Width across Cups

N/A 5.3749 in136.522 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.13 in3.300 mm
r - Cup Backface "To Clear" Radius2 N/A 0.130 in3.30 mm

da - Cone Frontface Backing Diameter

N/A 11.42 in290 mm

Db - Cup Backface Backing Diameter

N/A 14.02 in356.11 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.19 in4.8 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 N/A 67000 lbf298000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 450000 lbf2000000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 117000 lbf519000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 38100 lbf170000 N

Factors

K - Factor7 N/A 1.76
e - ISO Factor8 N/A 0.33
Y1 - ISO Factor9 N/A 2.03
Y2 - ISO Factor10 N/A 3.02
Cg - Geometry Factor11 N/A 0.159

Spacer

Note

N/A Spacer shows standard nominal .01 radii, actual bearing may vary
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 Geometry constant for Lubrication Life Adjustment Factor a3l.