
Series |
N/A M252300 |
Cone Part Number |
N/A M252349D |
Cup Part Number |
N/A M252310X |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Note |
N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components. |
d - Bore |
N/A 10.6250 in269.875 mm |
D - Cup Outer Diameter |
N/A 15.0000 in381.000 mm |
B - Double Cone Width |
N/A 5.3750 in136.525 mm |
C - Cup Width |
N/A 2.2500 in57.150 mm |
T - Bearing Width across Cups |
N/A 5.3749 in136.522 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.13 in3.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
da - Cone Frontface Backing Diameter |
N/A 11.42 in290 mm |
Db - Cup Backface Backing Diameter |
N/A 14.02 in356.11 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.19 in4.8 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 67000 lbf298000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 450000 lbf2000000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 117000 lbf519000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 38100 lbf170000 N |