
Series |
N/A M257200 |
Cone Part Number |
N/A M257248DGW |
Cup Part Number |
N/A M257210 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Note |
N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components. |
d - Bore |
N/A 12.0040 in304.902 mm |
D - Cup Outer Diameter |
N/A 16.2460 in412.648 mm |
B - Double Cone Width |
N/A 5.0625 in128.588 mm |
C - Cup Width |
N/A 2.1250 in53.975 mm |
T - Bearing Width across Cups |
N/A 5.0624 in128.585 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.13 in3.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
da - Cone Frontface Backing Diameter |
N/A 12.8 in325 mm |
Db - Cup Backface Backing Diameter |
N/A 15.28 in388.1 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.14 in3.6 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 65000 lbf289000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 437000 lbf1940000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 113000 lbf504000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 35500 lbf158000 N |