
Series |
N/A M270700 |
Cone Part Number |
N/A M270749XDGW |
Cup Part Number |
N/A M270710 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Note |
N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components. |
d - Bore |
N/A 17.6250 in447.675 mm |
D - Cup Outer Diameter |
N/A 25.0000 in635 mm |
B - Double Cone Width |
N/A 8.8125 in223.838 mm |
C - Cup Width |
N/A 3.7500 in95.250 mm |
T - Bearing Width across Cups |
N/A 8.8125 in223.838 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.13 in3.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.250 in6.35 mm |
da - Cone Frontface Backing Diameter |
N/A 18.82 in478 mm |
Db - Cup Backface Backing Diameter |
N/A 23.27 in591.06 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.26 in6.6 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 180000 lbf799000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 1210000 lbf5370000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 313000 lbf1390000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 102000 lbf455000 N |