
Series |
N/A M667900 |
Cone Part Number |
N/A M667946DW |
Cup Part Number |
N/A M667910 |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Note |
N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components. |
d - Bore |
N/A 16.1250 in409.575 mm |
D - Cup Outer Diameter |
N/A 21.5000 in546.1 mm |
B - Double Cone Width |
N/A 6.3750 in161.925 mm |
C - Cup Width |
N/A 2.6250 in66.675 mm |
T - Bearing Width across Cups |
N/A 6.3749 in161.922 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.200 in5.1 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.250 in6.35 mm |
da - Cone Frontface Backing Diameter |
N/A 16.87 in428.5 mm |
Db - Cup Backface Backing Diameter |
N/A 20.08 in510.03 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.19 in4.8 mm |
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 109000 lbf484000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 731000 lbf3250000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 190000 lbf843000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 77800 lbf346000 N |