
Series |
N/A 1700 |
Cone Part Number |
N/A 1755 |
Cup Part Number |
N/A 1730 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A #5 ADJUST SCREW SUB |
d - Bore |
N/A 7/8 in22.225 mm |
D - Cup Outer Diameter |
N/A 2.1250 in53.975 mm |
B - Cone Width |
N/A 0.7810 in19.837 mm |
C - Cup Width |
N/A 0.6250 in15.875 mm |
T - Bearing Width |
N/A 0.7625 in19.368 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.050 in1.300 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.76 mm |
da - Cone Frontface Backing Diameter |
N/A 1.08 in27.5 mm |
db - Cone Backface Backing Diameter |
N/A 1.14 in29 mm |
Da - Cup Frontface Backing Diameter |
N/A 2.01 in51.05 mm |
Db - Cup Backface Backing Diameter |
N/A 1.91 in48.51 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.08 in2 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.01 in0.3 mm |
| a - Effective Center Location3 | N/A -0.27 in-6.9 mm |