Cone Part Number |
N/A 25580 |
Cup Part Number |
N/A 25520 |
Bore (d) |
N/A 1.75 in |
O.D. (D) |
N/A 3.265 in |
Width (T) |
N/A 0.9375 in |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 20300 lbf90500 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 5270 lbf23500 N |
| e Factor3 | N/A 0.33 |
| K Factor4 | N/A 1.74 |
| Y Factor 5 | N/A 1.79 |
Weight |
N/A 1.2 lb |
Inner Ring Width (B) |
N/A 1 in |
Outer Ring Width (C) |
N/A 0.75 in |
| Effective Center Location6 | N/A -0.25 in |
| Max Shaft Fillet Radius7 | N/A 0.14 in |
| Max Housing Fillet Radius8 | N/A 0.03 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.97 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 2.24 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 3.05 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 2.91 in |
Cage Location Relative to Backface (Aa) |
N/A 0.01 in |
Cage Location Relative to Frontface (Ab) |
N/A 0.06 in |