Cone Part Number |
N/A 80385 |
Cup Part Number |
N/A 80325 |
Bore (d) |
N/A 17 in |
O.D. (D) |
N/A 21 in |
Width (T) |
N/A 1.8125 in |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 140000 lbf624000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 36400 lbf162000 N |
| e Factor3 | N/A 0.31 |
| K Factor4 | N/A 1.91 |
| Y Factor 5 | N/A 1.96 |
Weight |
N/A 45.1 lb |
Inner Ring Width (B) |
N/A 1.8125 in |
Outer Ring Width (C) |
N/A 1.375 in |
| Effective Center Location6 | N/A 0.92 in |
| Max Shaft Fillet Radius7 | N/A 0.13 in |
| Max Housing Fillet Radius8 | N/A 0.13 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 17.56 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 17.72 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 20.24 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 20.08 in |
Cage Location Relative to Backface (Aa) |
N/A 0.12 in |
Cage Location Relative to Frontface (Ab) |
N/A 0.11 in |