
Series |
N/A LM503300 |
Cone Part Number |
N/A LM503349 |
Cup Part Number |
N/A LM503310 |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A LM503349-90402 LM503349-90403 LM503349-90404 LM503349-905A1 LM503349-905A2 |
d - Bore |
N/A 1.8105 in45.987 mm |
D - Cup Outer Diameter |
N/A 2.9518 in74.976 mm |
B - Cone Width |
N/A 0.7087 in18.001 mm |
C - Cup Width |
N/A 0.5512 in14 mm |
T - Bearing Width |
N/A 0.7087 in18.001 mm |
| R - Cone Backface "To Clear" Radius1 | N/A 0.09 in2.290 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.52 mm |
da - Cone Frontface Backing Diameter |
N/A 2.01 in51 mm |
db - Cone Backface Backing Diameter |
N/A 2.17 in55 mm |
Da - Cup Frontface Backing Diameter |
N/A 2.83 in71.88 mm |
Db - Cup Backface Backing Diameter |
N/A 2.64 in67.06 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.09 in2.3 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.02 in0.5 mm |
| a - Effective Center Location3 | N/A -0.08 in-2 mm |