
Series |
N/A 30213M |
Cone Part Number |
N/A X30213M |
Cup Part Number |
N/A Y30213M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 30213-9X025 30213-9X070 30213-9X245 |
d - Bore |
N/A 65 mm2.5591 in |
D - Cup Outer Diameter |
N/A 120 mm4.7244 in |
B - Cone Width |
N/A 23.000 mm0.9055 in |
C - Cup Width |
N/A 20.000 mm0.7874 in |
T - Bearing Width |
N/A 24.750 mm0.9744 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.030 mm0.08 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 74 mm2.91 in |
db - Cone Backface Backing Diameter |
N/A 77 mm3.03 in |
Da - Cup Frontface Backing Diameter |
N/A 115.06 mm4.53 in |
Db - Cup Backface Backing Diameter |
N/A 109.98 mm4.33 in |
Ab - Cage-Cone Frontface Clearance |
N/A 5.1 mm0.2 in |
Aa - Cage-Cone Backface Clearance |
N/A 1.5 mm0.06 in |
| a - Effective Center Location3 | N/A -1.5 mm-0.06 in |