
Series |
N/A 30220M |
Cone Part Number |
N/A X30220M |
Cup Part Number |
N/A Y30220M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 30220M-90KM1 |
d - Bore |
N/A 100 mm3.937 in |
D - Cup Outer Diameter |
N/A 180 mm7.0866 in |
B - Cone Width |
N/A 34.000 mm1.3386 in |
C - Cup Width |
N/A 29.000 mm1.1417 in |
T - Bearing Width |
N/A 37.000 mm1.4567 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.54 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 115 mm4.53 in |
db - Cone Backface Backing Diameter |
N/A 119 mm4.69 in |
Da - Cup Frontface Backing Diameter |
N/A 169.93 mm6.69 in |
Db - Cup Backface Backing Diameter |
N/A 163.07 mm6.42 in |
Ab - Cage-Cone Frontface Clearance |
N/A 5.3 mm0.21 in |
Aa - Cage-Cone Backface Clearance |
N/A 1.5 mm0.06 in |
| a - Effective Center Location3 | N/A -0.8 mm-0.03 in |