
Series |
N/A 30222M |
Cone Part Number |
N/A X30222M |
Cup Part Number |
N/A Y30222M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 110 mm4.3307 in |
D - Cup Outer Diameter |
N/A 200 mm7.8740 in |
B - Cone Width |
N/A 38.000 mm1.4961 in |
C - Cup Width |
N/A 32.000 mm1.2598 in |
T - Bearing Width |
N/A 41.000 mm1.6142 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.54 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 126 mm4.96 in |
db - Cone Backface Backing Diameter |
N/A 130 mm5.12 in |
Da - Cup Frontface Backing Diameter |
N/A 187.96 mm7.40 in |
Db - Cup Backface Backing Diameter |
N/A 181.10 mm7.13 in |
Ab - Cage-Cone Frontface Clearance |
N/A 6.6 mm0.26 in |
Aa - Cage-Cone Backface Clearance |
N/A 3.3 mm0.13 in |
| a - Effective Center Location3 | N/A -1.5 mm-0.06 in |