
Series |
N/A 30232 |
Cone Part Number |
N/A X30232M |
Cup Part Number |
N/A Y30232M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 30232M-90KA1 30232M-90KM1 |
d - Bore |
N/A 160 mm6.2992 in |
D - Cup Outer Diameter |
N/A 290 mm11.4173 in |
B - Cone Width |
N/A 48 mm1.8898 in |
C - Cup Width |
N/A 40 mm1.5748 in |
T - Bearing Width |
N/A 52 mm2.0472 in |
| R - Cone Backface "To Clear" Radius1 | N/A 4 mm0.16 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 178 mm7.01 in |
db - Cone Backface Backing Diameter |
N/A 185 mm7.28 in |
Da - Cup Frontface Backing Diameter |
N/A 269 mm10.59 in |
Db - Cup Backface Backing Diameter |
N/A 266 mm10.47 in |
Ab - Cage-Cone Frontface Clearance |
N/A 6.1 mm0.24 in |
Aa - Cage-Cone Backface Clearance |
N/A 5.3 mm0.21 in |
| a - Effective Center Location3 | N/A 5.1 mm0.2 in |