
Series |
N/A 30236 |
Cone Part Number |
N/A X30236M |
Cup Part Number |
N/A Y30236M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 30236-90KA2 30236-9X241 |
d - Bore |
N/A 180 mm7.0866 in |
D - Cup Outer Diameter |
N/A 320 mm12.5984 in |
B - Cone Width |
N/A 52 mm2.0472 in |
C - Cup Width |
N/A 43 mm1.6929 in |
T - Bearing Width |
N/A 57.000 mm2.2441 in |
| R - Cone Backface "To Clear" Radius1 | N/A 5 mm0.200 in |
| r - Cup Backface "To Clear" Radius2 | N/A 4 mm0.16 in |
da - Cone Frontface Backing Diameter |
N/A 200 mm7.87 in |
db - Cone Backface Backing Diameter |
N/A 209 mm8.23 in |
Da - Cup Frontface Backing Diameter |
N/A 297 mm11.71 in |
Db - Cup Backface Backing Diameter |
N/A 294 mm11.57 in |
Ab - Cage-Cone Frontface Clearance |
N/A 7.1 mm0.28 in |
Aa - Cage-Cone Backface Clearance |
N/A 4.3 mm0.17 in |
| a - Effective Center Location3 | N/A 8.6 mm0.34 in |