
Series |
N/A 30302 |
Cone Part Number |
N/A X30302 |
Cup Part Number |
N/A Y30302 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 30302-90KA1 |
d - Bore |
N/A 15 mm0.5906 in |
D - Cup Outer Diameter |
N/A 42 mm1.6535 in |
B - Cone Width |
N/A 13.000 mm0.5118 in |
C - Cup Width |
N/A 11.000 mm0.4331 in |
T - Bearing Width |
N/A 14.250 mm0.5610 in |
| R - Cone Backface "To Clear" Radius1 | N/A 1.020 mm0.040 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.02 mm0.04 in |
da - Cone Frontface Backing Diameter |
N/A 19 mm0.75 in |
db - Cone Backface Backing Diameter |
N/A 20.5 mm0.81 in |
Da - Cup Frontface Backing Diameter |
N/A 39.12 mm1.54 in |
Db - Cup Backface Backing Diameter |
N/A 36.58 mm1.44 in |
Ab - Cage-Cone Frontface Clearance |
N/A 2.8 mm0.11 in |
Aa - Cage-Cone Backface Clearance |
N/A -0.8 mm-0.03 in |
| a - Effective Center Location3 | N/A -4.6 mm-0.18 in |