
Series |
N/A 30304 |
Cone Part Number |
N/A X30304 |
Cup Part Number |
N/A Y30304 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 30304-90KA1 |
d - Bore |
N/A 20 mm0.7874 in |
D - Cup Outer Diameter |
N/A 52 mm2.0472 in |
B - Cone Width |
N/A 15.000 mm0.5906 in |
C - Cup Width |
N/A 13.000 mm0.5118 in |
T - Bearing Width |
N/A 16.250 mm0.6398 in |
| R - Cone Backface "To Clear" Radius1 | N/A 1.520 mm0.06 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 24.5 mm0.96 in |
db - Cone Backface Backing Diameter |
N/A 27 mm1.06 in |
Da - Cup Frontface Backing Diameter |
N/A 48.01 mm1.89 in |
Db - Cup Backface Backing Diameter |
N/A 45.47 mm1.79 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.3 mm0.13 in |
Aa - Cage-Cone Backface Clearance |
N/A -1 mm-0.04 in |
| a - Effective Center Location3 | N/A -4.8 mm-0.19 in |