
Series |
N/A 30306M |
Cone Part Number |
N/A X30306M |
Cup Part Number |
N/A Y30306M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 30306M-90KM1 30306MSLD-90KA1 |
d - Bore |
N/A 30 mm1.1811 in |
D - Cup Outer Diameter |
N/A 72 mm2.8346 in |
B - Cone Width |
N/A 19.000 mm0.7480 in |
C - Cup Width |
N/A 16 mm0.6299 in |
T - Bearing Width |
N/A 20.750 mm0.8169 in |
| R - Cone Backface "To Clear" Radius1 | N/A 1.520 mm0.06 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 38 mm1.5 in |
db - Cone Backface Backing Diameter |
N/A 40 mm1.57 in |
Da - Cup Frontface Backing Diameter |
N/A 67.10 mm2.68 in |
Db - Cup Backface Backing Diameter |
N/A 62.99 mm2.48 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.8 mm0.15 in |
Aa - Cage-Cone Backface Clearance |
N/A 0.8 mm0.03 in |
| a - Effective Center Location3 | N/A -5.6 mm-0.22 in |