
Series |
N/A 30316M |
Cone Part Number |
N/A X30316M |
Cup Part Number |
N/A Y30316M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 80 mm3.1496 in |
D - Cup Outer Diameter |
N/A 170 mm6.6929 in |
B - Cone Width |
N/A 39 mm1.5354 in |
C - Cup Width |
N/A 33.000 mm1.2992 in |
T - Bearing Width |
N/A 42.5 mm1.6732 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.54 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 96 mm3.78 in |
db - Cone Backface Backing Diameter |
N/A 100 mm3.94 in |
Da - Cup Frontface Backing Diameter |
N/A 160.00 mm6.30 in |
Db - Cup Backface Backing Diameter |
N/A 153.92 mm6.06 in |
Ab - Cage-Cone Frontface Clearance |
N/A 5.6 mm0.22 in |
Aa - Cage-Cone Backface Clearance |
N/A -0.3 mm-0.01 in |
| a - Effective Center Location3 | N/A -8.1 mm-0.32 in |