
Series |
N/A 30317M |
Cone Part Number |
N/A X30317M |
Cup Part Number |
N/A Y30317M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 85 mm3.3465 in |
D - Cup Outer Diameter |
N/A 180 mm7.0866 in |
B - Cone Width |
N/A 41 mm1.6142 in |
C - Cup Width |
N/A 34 mm1.3386 in |
T - Bearing Width |
N/A 44.5 mm1.752 in |
| R - Cone Backface "To Clear" Radius1 | N/A 4.060 mm0.16 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3.05 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 100 mm3.94 in |
db - Cone Backface Backing Diameter |
N/A 106 mm4.17 in |
Da - Cup Frontface Backing Diameter |
N/A 166.88 mm6.57 in |
Db - Cup Backface Backing Diameter |
N/A 162.05 mm6.38 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.6 mm0.18 in |
Aa - Cage-Cone Backface Clearance |
N/A 5.6 mm0.22 in |
| a - Effective Center Location3 | N/A -9.7 mm-0.38 in |