
Series |
N/A 30318 |
Cone Part Number |
N/A X30318M |
Cup Part Number |
N/A Y30318M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 30318-90KA2 30318-9X241 |
d - Bore |
N/A 90 mm3.5433 in |
D - Cup Outer Diameter |
N/A 190 mm7.4803 in |
B - Cone Width |
N/A 43 mm1.6929 in |
C - Cup Width |
N/A 36 mm1.4173 in |
T - Bearing Width |
N/A 46.5 mm1.8307 in |
| R - Cone Backface "To Clear" Radius1 | N/A 4 mm0.157 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3 mm0.118 in |
da - Cone Frontface Backing Diameter |
N/A 105 mm4.13 in |
db - Cone Backface Backing Diameter |
N/A 112 mm4.41 in |
Da - Cup Frontface Backing Diameter |
N/A 176 mm6.93 in |
Db - Cup Backface Backing Diameter |
N/A 173 mm6.81 in |
Ab - Cage-Cone Frontface Clearance |
N/A 6.4 mm0.25 in |
Aa - Cage-Cone Backface Clearance |
N/A 3.8 mm0.15 in |
| a - Effective Center Location3 | N/A -9.4 mm-0.37 in |