
Series |
N/A 30319 |
Cone Part Number |
N/A X30319M |
Cup Part Number |
N/A Y30319M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 30319-90KA1 30319-9X241 |
d - Bore |
N/A 95 mm3.7402 in |
D - Cup Outer Diameter |
N/A 200 mm7.8740 in |
B - Cone Width |
N/A 45 mm1.7717 in |
C - Cup Width |
N/A 38 mm1.4961 in |
T - Bearing Width |
N/A 49.5 mm1.9488 in |
| R - Cone Backface "To Clear" Radius1 | N/A 4 mm0.16 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 111 mm4.37 in |
db - Cone Backface Backing Diameter |
N/A 118 mm4.65 in |
Da - Cup Frontface Backing Diameter |
N/A 184 mm7.24 in |
Db - Cup Backface Backing Diameter |
N/A 182 mm7.17 in |
Ab - Cage-Cone Frontface Clearance |
N/A 6.1 mm0.24 in |
Aa - Cage-Cone Backface Clearance |
N/A 3.8 mm0.15 in |
| a - Effective Center Location3 | N/A -9.4 mm-0.37 in |