
Series |
N/A 31309M |
Cone Part Number |
N/A X31309M |
Cup Part Number |
N/A Y31309M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
d - Bore |
N/A 45 mm1.7717 in |
D - Cup Outer Diameter |
N/A 100 mm3.937 in |
B - Cone Width |
N/A 25.000 mm0.9843 in |
C - Cup Width |
N/A 18.000 mm0.7087 in |
T - Bearing Width |
N/A 27.250 mm1.0728 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.030 mm0.08 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 56 mm2.2 in |
db - Cone Backface Backing Diameter |
N/A 67 mm2.64 in |
Da - Cup Frontface Backing Diameter |
N/A 95.5 mm3.76 in |
Db - Cup Backface Backing Diameter |
N/A 85.00 mm3.35 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.3 mm0.17 in |
Aa - Cage-Cone Backface Clearance |
N/A 4.8 mm0.19 in |
| a - Effective Center Location3 | N/A 4.3 mm0.17 in |