
Series |
N/A 31312M |
Cone Part Number |
N/A X31312M |
Cup Part Number |
N/A Y31312M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 31312-90KA3 31312-9X025 31312-9X245 |
d - Bore |
N/A 60 mm2.3622 in |
D - Cup Outer Diameter |
N/A 130 mm5.1181 in |
B - Cone Width |
N/A 31.000 mm1.2205 in |
C - Cup Width |
N/A 22.000 mm0.8661 in |
T - Bearing Width |
N/A 33.500 mm1.3189 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.54 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 74 mm2.91 in |
db - Cone Backface Backing Diameter |
N/A 89 mm3.5 in |
Da - Cup Frontface Backing Diameter |
N/A 123.70 mm4.87 in |
Db - Cup Backface Backing Diameter |
N/A 111.00 mm4.37 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.6 mm0.18 in |
Aa - Cage-Cone Backface Clearance |
N/A 5.1 mm0.2 in |
| a - Effective Center Location3 | N/A 7.6 mm0.3 in |