
Series |
N/A 31320X |
Cone Part Number |
N/A X31320XM |
Cup Part Number |
N/A Y31320XM |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 31320XM-90KA2 |
d - Bore |
N/A 100 mm3.937 in |
D - Cup Outer Diameter |
N/A 215 mm8.4646 in |
B - Cone Width |
N/A 51 mm2.0079 in |
C - Cup Width |
N/A 35 mm1.378 in |
T - Bearing Width |
N/A 56.5 mm2.2244 in |
| R - Cone Backface "To Clear" Radius1 | N/A 4 mm0.157 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 122.9 mm4.84 in |
db - Cone Backface Backing Diameter |
N/A 144 mm5.67 in |
Da - Cup Frontface Backing Diameter |
N/A 202 mm7.95 in |
Db - Cup Backface Backing Diameter |
N/A 183.9 mm7.24 in |
Ab - Cage-Cone Frontface Clearance |
N/A 8.6 mm0.34 in |
Aa - Cage-Cone Backface Clearance |
N/A 9.7 mm0.38 in |
| a - Effective Center Location3 | N/A 11.4 mm0.45 in |