
Series |
N/A 31324X |
Cone Part Number |
N/A X31324XM |
Cup Part Number |
N/A Y31324XM |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 31324XM-90KM1 |
d - Bore |
N/A 120 mm4.7244 in |
D - Cup Outer Diameter |
N/A 260 mm10.2362 in |
B - Cone Width |
N/A 62 mm2.4409 in |
C - Cup Width |
N/A 42 mm1.6535 in |
T - Bearing Width |
N/A 68 mm2.6772 in |
| R - Cone Backface "To Clear" Radius1 | N/A 4 mm0.16 in |
| r - Cup Backface "To Clear" Radius2 | N/A 3 mm0.12 in |
da - Cone Frontface Backing Diameter |
N/A 147.1 mm5.79 in |
db - Cone Backface Backing Diameter |
N/A 172 mm6.77 in |
Da - Cup Frontface Backing Diameter |
N/A 244.1 mm9.61 in |
Db - Cup Backface Backing Diameter |
N/A 223 mm8.78 in |
Ab - Cage-Cone Frontface Clearance |
N/A 10.4 mm0.41 in |
Aa - Cage-Cone Backface Clearance |
N/A 13.5 mm0.53 in |
| a - Effective Center Location3 | N/A 13.2 mm0.52 in |