
Series |
N/A 31326M |
Cone Part Number |
N/A X31326M |
Cup Part Number |
N/A Y31326M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 31326XM-90KM3 |
d - Bore |
N/A 130 mm5.1181 in |
D - Cup Outer Diameter |
N/A 280 mm11.0236 in |
B - Cone Width |
N/A 66.000 mm2.5984 in |
C - Cup Width |
N/A 44.000 mm1.7323 in |
T - Bearing Width |
N/A 72.000 mm2.8346 in |
| R - Cone Backface "To Clear" Radius1 | N/A 5.080 mm0.200 in |
| r - Cup Backface "To Clear" Radius2 | N/A 4.06 mm0.16 in |
da - Cone Frontface Backing Diameter |
N/A 163 mm6.42 in |
db - Cone Backface Backing Diameter |
N/A 186 mm7.32 in |
Da - Cup Frontface Backing Diameter |
N/A 262.89 mm10.35 in |
Db - Cup Backface Backing Diameter |
N/A 238.00 mm9.37 in |
Ab - Cage-Cone Frontface Clearance |
N/A 9.4 mm0.37 in |
Aa - Cage-Cone Backface Clearance |
N/A 15.7 mm0.62 in |
| a - Effective Center Location3 | N/A 14.7 mm0.58 in |