
Series |
N/A 32015XM |
Cone Part Number |
N/A X32015XM |
Cup Part Number |
N/A Y32015XM |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32015X-9X025 32015X-9X245 |
d - Bore |
N/A 75 mm2.9528 in |
D - Cup Outer Diameter |
N/A 115 mm4.5276 in |
B - Cone Width |
N/A 25.000 mm0.9843 in |
C - Cup Width |
N/A 19.000 mm0.7480 in |
T - Bearing Width |
N/A 25.000 mm0.9843 in |
| R - Cone Backface "To Clear" Radius1 | N/A 1.520 mm0.06 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 82 mm3.23 in |
db - Cone Backface Backing Diameter |
N/A 85 mm3.35 in |
Da - Cup Frontface Backing Diameter |
N/A 111.00 mm4.37 in |
Db - Cup Backface Backing Diameter |
N/A 104.90 mm4.13 in |
Ab - Cage-Cone Frontface Clearance |
N/A 2.5 mm0.1 in |
Aa - Cage-Cone Backface Clearance |
N/A 2 mm0.08 in |
| a - Effective Center Location3 | N/A 0.5 mm0.02 in |