
Series |
N/A 32017X |
Cone Part Number |
N/A X32017X |
Cup Part Number |
N/A Y32017X |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32017X-90KA1 32017X-90NA2 |
d - Bore |
N/A 85 mm3.3465 in |
D - Cup Outer Diameter |
N/A 130 mm5.1181 in |
B - Cone Width |
N/A 29.000 mm1.1417 in |
C - Cup Width |
N/A 22.000 mm0.8661 in |
T - Bearing Width |
N/A 29.000 mm1.1417 in |
| R - Cone Backface "To Clear" Radius1 | N/A 1.520 mm0.06 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 92 mm3.62 in |
db - Cone Backface Backing Diameter |
N/A 95 mm3.74 in |
Da - Cup Frontface Backing Diameter |
N/A 125.00 mm4.96 in |
Db - Cup Backface Backing Diameter |
N/A 119.13 mm4.69 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.3 mm0.13 in |
Aa - Cage-Cone Backface Clearance |
N/A 1.5 mm0.06 in |
| a - Effective Center Location3 | N/A -0.5 mm-0.02 in |