
Series |
N/A 32018X |
Cone Part Number |
N/A X32018X |
Cup Part Number |
N/A Y32018X |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32018X-90KA1 32018X-90NA2 32018X-90NB8 32018X-9UKA1 |
d - Bore |
N/A 90 mm3.5433 in |
D - Cup Outer Diameter |
N/A 140 mm5.5118 in |
B - Cone Width |
N/A 32.000 mm1.2598 in |
C - Cup Width |
N/A 24.000 mm0.9449 in |
T - Bearing Width |
N/A 32.000 mm1.2598 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.030 mm0.08 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 98 mm3.86 in |
db - Cone Backface Backing Diameter |
N/A 102 mm4.02 in |
Da - Cup Frontface Backing Diameter |
N/A 134.87 mm5.31 in |
Db - Cup Backface Backing Diameter |
N/A 128.02 mm5.04 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3 mm0.12 in |
Aa - Cage-Cone Backface Clearance |
N/A 2.5 mm0.1 in |
| a - Effective Center Location3 | N/A -2 mm-0.08 in |