
Series |
N/A 32021XM |
Cone Part Number |
N/A X32021XM |
Cup Part Number |
N/A Y32021XM |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32021X-90KM1 32021X-9X026 32021X-9X245 |
d - Bore |
N/A 105 mm4.1339 in |
D - Cup Outer Diameter |
N/A 160 mm6.2992 in |
B - Cone Width |
N/A 35.000 mm1.3780 in |
C - Cup Width |
N/A 26.000 mm1.0236 in |
T - Bearing Width |
N/A 35.000 mm1.3780 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.540 mm0.1 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.03 mm0.08 in |
da - Cone Frontface Backing Diameter |
N/A 113 mm4.45 in |
db - Cone Backface Backing Diameter |
N/A 119 mm4.69 in |
Da - Cup Frontface Backing Diameter |
N/A 154.43 mm6.08 in |
Db - Cup Backface Backing Diameter |
N/A 147.07 mm5.79 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.3 mm0.13 in |
Aa - Cage-Cone Backface Clearance |
N/A 2.8 mm0.11 in |
| a - Effective Center Location3 | N/A -0.3 mm-0.01 in |