
Series |
N/A 32024XM |
Cone Part Number |
N/A X32024XM |
Cup Part Number |
N/A Y32024XM |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32024X-90KC3 32024X-90KM5 32024X-90NC4 32024X-9X026 32024X-9X064 32024X-9X245 32024X-9X246 |
d - Bore |
N/A 120 mm4.7244 in |
D - Cup Outer Diameter |
N/A 180 mm7.0866 in |
B - Cone Width |
N/A 38.000 mm1.4961 in |
C - Cup Width |
N/A 29.000 mm1.1417 in |
T - Bearing Width |
N/A 38.000 mm1.4961 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.540 mm0.1 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.03 mm0.08 in |
da - Cone Frontface Backing Diameter |
N/A 130 mm5.12 in |
db - Cone Backface Backing Diameter |
N/A 136 mm5.35 in |
Da - Cup Frontface Backing Diameter |
N/A 174.00 mm6.86 in |
Db - Cup Backface Backing Diameter |
N/A 165.10 mm6.50 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.6 mm0.14 in |
Aa - Cage-Cone Backface Clearance |
N/A 3 mm0.12 in |
| a - Effective Center Location3 | N/A 1.5 mm0.06 in |