
Series |
N/A 32026XM |
Cone Part Number |
N/A X32026XM |
Cup Part Number |
N/A Y32026XM |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32026XM-90KM9 |
d - Bore |
N/A 130 mm5.1181 in |
D - Cup Outer Diameter |
N/A 200 mm7.8740 in |
B - Cone Width |
N/A 45 mm1.7717 in |
C - Cup Width |
N/A 34 mm1.3386 in |
T - Bearing Width |
N/A 45 mm1.7717 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.540 mm0.1 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.03 mm0.08 in |
da - Cone Frontface Backing Diameter |
N/A 142 mm5.59 in |
db - Cone Backface Backing Diameter |
N/A 148 mm5.83 in |
Da - Cup Frontface Backing Diameter |
N/A 193.29 mm7.61 in |
Db - Cup Backface Backing Diameter |
N/A 183.9 mm7.24 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.6 mm0.14 in |
Aa - Cage-Cone Backface Clearance |
N/A 3.6 mm0.14 in |
| a - Effective Center Location3 | N/A -1 mm-0.04 in |