
Series |
N/A 32028XM |
Cone Part Number |
N/A X32028XM |
Cup Part Number |
N/A Y32028XM |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32028XM-90KM4 |
d - Bore |
N/A 140 mm5.5118 in |
D - Cup Outer Diameter |
N/A 210 mm8.2677 in |
B - Cone Width |
N/A 45 mm1.7717 in |
C - Cup Width |
N/A 34 mm1.3386 in |
T - Bearing Width |
N/A 45 mm1.7717 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.540 mm0.1 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.03 mm0.08 in |
da - Cone Frontface Backing Diameter |
N/A 151 mm5.94 in |
db - Cone Backface Backing Diameter |
N/A 158 mm6.22 in |
Da - Cup Frontface Backing Diameter |
N/A 204.00 mm8.03 in |
Db - Cup Backface Backing Diameter |
N/A 193.04 mm7.60 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3 mm0.12 in |
Aa - Cage-Cone Backface Clearance |
N/A 3 mm0.12 in |
| a - Effective Center Location3 | N/A 1.4 mm0.06 in |