
Series |
N/A 32032XM |
Cone Part Number |
N/A X32032XM |
Cup Part Number |
N/A Y32032XM |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32032X-90KM2 32032XM-90KM1 32032XM-90KM4 32032XM-90NM2 |
d - Bore |
N/A 160 mm6.2992 in |
D - Cup Outer Diameter |
N/A 240 mm9.4488 in |
B - Cone Width |
N/A 51 mm2.0079 in |
C - Cup Width |
N/A 38 mm1.4961 in |
T - Bearing Width |
N/A 51 mm2.0079 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.54 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 174 mm6.85 in |
db - Cone Backface Backing Diameter |
N/A 181 mm7.13 in |
Da - Cup Frontface Backing Diameter |
N/A 235.97 mm9.29 in |
Db - Cup Backface Backing Diameter |
N/A 220.98 mm8.70 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.8 mm0.15 in |
Aa - Cage-Cone Backface Clearance |
N/A 3 mm0.12 in |
| a - Effective Center Location3 | N/A 1.8 mm0.07 in |