
Series |
N/A 32034XM |
Cone Part Number |
N/A X32034XM |
Cup Part Number |
N/A Y32034XM |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32034XM-90KM1 |
d - Bore |
N/A 170 mm6.6929 in |
D - Cup Outer Diameter |
N/A 260 mm10.2362 in |
B - Cone Width |
N/A 57.000 mm2.2441 in |
C - Cup Width |
N/A 43 mm1.6929 in |
T - Bearing Width |
N/A 57.000 mm2.2441 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.54 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 187 mm7.36 in |
db - Cone Backface Backing Diameter |
N/A 192 mm7.56 in |
Da - Cup Frontface Backing Diameter |
N/A 252.22 mm9.93 in |
Db - Cup Backface Backing Diameter |
N/A 238.00 mm9.37 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.8 mm0.15 in |
Aa - Cage-Cone Backface Clearance |
N/A 5.6 mm0.22 in |
| a - Effective Center Location3 | N/A -0.3 mm-0.01 in |