
Series |
N/A 32036XM |
Cone Part Number |
N/A X32036XM |
Cup Part Number |
N/A Y32036XM |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32036XM-90KM1 |
d - Bore |
N/A 180 mm7.0866 in |
D - Cup Outer Diameter |
N/A 280 mm11.0236 in |
B - Cone Width |
N/A 64.000 mm2.5197 in |
C - Cup Width |
N/A 48 mm1.8898 in |
T - Bearing Width |
N/A 64.000 mm2.5197 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.54 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 197 mm7.76 in |
db - Cone Backface Backing Diameter |
N/A 203 mm7.99 in |
Da - Cup Frontface Backing Diameter |
N/A 271.00 mm10.67 in |
Db - Cup Backface Backing Diameter |
N/A 256.03 mm10.08 in |
Ab - Cage-Cone Frontface Clearance |
N/A 4.3 mm0.17 in |
Aa - Cage-Cone Backface Clearance |
N/A 6.6 mm0.26 in |
| a - Effective Center Location3 | N/A -3.6 mm-0.14 in |