
Series |
N/A 32040XM |
Cone Part Number |
N/A X32040XM |
Cup Part Number |
N/A Y32040XM |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32040XM-90KM1 32040XM-90KM6 |
d - Bore |
N/A 200 mm7.874 in |
D - Cup Outer Diameter |
N/A 310 mm12.2047 in |
B - Cone Width |
N/A 70 mm2.7559 in |
C - Cup Width |
N/A 53.000 mm2.0866 in |
T - Bearing Width |
N/A 70.000 mm2.7559 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.54 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 220 mm8.66 in |
db - Cone Backface Backing Diameter |
N/A 225 mm8.86 in |
Da - Cup Frontface Backing Diameter |
N/A 297.43 mm11.71 in |
Db - Cup Backface Backing Diameter |
N/A 283.97 mm11.18 in |
Ab - Cage-Cone Frontface Clearance |
N/A 5.6 mm0.22 in |
Aa - Cage-Cone Backface Clearance |
N/A 7.4 mm0.29 in |
| a - Effective Center Location3 | N/A -3.3 mm-0.13 in |