
Series |
N/A 32056X |
Cone Part Number |
N/A X32056XM |
Cup Part Number |
N/A Y32056XM |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32056XM-90KM1 |
d - Bore |
N/A 280 mm11.0236 in |
D - Cup Outer Diameter |
N/A 420 mm16.5354 in |
B - Cone Width |
N/A 87 mm3.4252 in |
C - Cup Width |
N/A 65 mm2.5591 in |
T - Bearing Width |
N/A 87.000 mm3.4252 in |
| R - Cone Backface "To Clear" Radius1 | N/A 5 mm0.200 in |
| r - Cup Backface "To Clear" Radius2 | N/A 4 mm0.16 in |
da - Cone Frontface Backing Diameter |
N/A 302 mm11.89 in |
db - Cone Backface Backing Diameter |
N/A 314 mm12.36 in |
Da - Cup Frontface Backing Diameter |
N/A 402 mm15.83 in |
Db - Cup Backface Backing Diameter |
N/A 388.1 mm15.28 in |
Ab - Cage-Cone Frontface Clearance |
N/A 6.3 mm0.25 in |
Aa - Cage-Cone Backface Clearance |
N/A 8.9 mm0.35 in |
| a - Effective Center Location3 | N/A 3.8 mm0.15 in |