
Series |
N/A 32064XM |
Cone Part Number |
N/A X32064XM |
Cup Part Number |
N/A Y32064XM |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32064XM-90KM1 |
d - Bore |
N/A 320 mm12.5984 in |
D - Cup Outer Diameter |
N/A 480 mm18.8976 in |
B - Cone Width |
N/A 100 mm3.937 in |
C - Cup Width |
N/A 74 mm2.9134 in |
T - Bearing Width |
N/A 100.000 mm3.9370 in |
| R - Cone Backface "To Clear" Radius1 | N/A 5.080 mm0.200 in |
| r - Cup Backface "To Clear" Radius2 | N/A 4.06 mm0.16 in |
da - Cone Frontface Backing Diameter |
N/A 343 mm13.5 in |
db - Cone Backface Backing Diameter |
N/A 357 mm14.06 in |
Da - Cup Frontface Backing Diameter |
N/A 461.30 mm18.16 in |
Db - Cup Backface Backing Diameter |
N/A 441.96 mm17.40 in |
Ab - Cage-Cone Frontface Clearance |
N/A 6.9 mm0.27 in |
Aa - Cage-Cone Backface Clearance |
N/A 11.9 mm0.47 in |
| a - Effective Center Location3 | N/A 4.3 mm0.17 in |