
Series |
N/A 32218M |
Cone Part Number |
N/A X32218M |
Cup Part Number |
N/A Y32218M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32218-9X026 32218-9X245 |
d - Bore |
N/A 90 mm3.5433 in |
D - Cup Outer Diameter |
N/A 160 mm6.2992 in |
B - Cone Width |
N/A 40.000 mm1.5748 in |
C - Cup Width |
N/A 34 mm1.3386 in |
T - Bearing Width |
N/A 42.5 mm1.6732 in |
| R - Cone Backface "To Clear" Radius1 | N/A 2.540 mm0.1 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.03 mm0.08 in |
da - Cone Frontface Backing Diameter |
N/A 101 mm3.98 in |
db - Cone Backface Backing Diameter |
N/A 109 mm4.29 in |
Da - Cup Frontface Backing Diameter |
N/A 152.90 mm6.02 in |
Db - Cup Backface Backing Diameter |
N/A 145.03 mm5.71 in |
Ab - Cage-Cone Frontface Clearance |
N/A 6.4 mm0.25 in |
Aa - Cage-Cone Backface Clearance |
N/A 2.3 mm0.09 in |
| a - Effective Center Location3 | N/A -6.1 mm-0.24 in |