
Series |
N/A 32219M |
Cone Part Number |
N/A X32219M |
Cup Part Number |
N/A Y32219M |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 32219-9X208 32219-9X245 |
d - Bore |
N/A 95 mm3.7402 in |
D - Cup Outer Diameter |
N/A 170 mm6.6929 in |
B - Cone Width |
N/A 43 mm1.6929 in |
C - Cup Width |
N/A 37.000 mm1.4567 in |
T - Bearing Width |
N/A 45.500 mm1.7913 in |
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 2.54 mm0.1 in |
da - Cone Frontface Backing Diameter |
N/A 106 mm4.17 in |
db - Cone Backface Backing Diameter |
N/A 111 mm4.37 in |
Da - Cup Frontface Backing Diameter |
N/A 161.54 mm6.36 in |
Db - Cup Backface Backing Diameter |
N/A 151.89 mm5.98 in |
Ab - Cage-Cone Frontface Clearance |
N/A 3.8 mm0.15 in |
Aa - Cage-Cone Backface Clearance |
N/A 4.1 mm0.16 in |
| a - Effective Center Location3 | N/A -6.3 mm-0.25 in |